Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
  • The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
  • Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
  • Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
  • Both two- and four-bolt pedestals are available and must be specified.
Unit of Measure

Specifications

Travel

N/A 24 in

A

N/A 6 in

Bolt Size C

N/A 28 in

E

N/A 9.0000 in

F

N/A 3/4 in

G

N/A 6.5 in
H1 N/A 1 in

K

N/A 12 1/2 in

Pillow Block Housing Number (SAF or SDAF)

N/A 526L, 622L
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.