Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 45 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 1310 rpm
e - ISO Factor1 N/A 0.26
Y0 - ISO Factor2 N/A 2.58
Y1 - ISO Factor3 N/A 2.64
Y2 - ISO Factor4 N/A 3.93
Cg - Geometry Factor5 N/A 0.0462

Dimensions

D - Outer Diameter

N/A 85 mm3.3465 in

B' - Inner Ring Width

N/A 23 mm0.9055 in

B - Outer Ring Width

N/A 23 mm0.9055 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 1.00 mm0.040 in
r - Outer Ring "To Clear" Radius7 N/A 1 mm0.040 in

da - Inner Ring Backing Diameter

N/A 55.000 mm2.200 in

Da - Outer Ring Backing Diameter

N/A 77.000 mm3.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 109000 N24500 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 108000 N24200 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.