The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Design Unit |
N/A Metric |
d - Bore |
N/A 190 mm |
Cage Type |
N/A EMB |
Cage Material |
N/A Brass |
Superseded Part |
N/A 22238YMBW33C4 |
D - Outer Diameter |
N/A 340 mm13.3858 in |
B' - Inner Ring Width |
N/A 92 mm3.622 in |
B - Outer Ring Width |
N/A 92 mm3.622 in |
R - Inner Ring "To Clear" Radius1 | N/A 3 mm0.120 in |
r - Outer Ring "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Inner Ring Backing Diameter |
N/A 226.000 mm8.900 in |
Da - Outer Ring Backing Diameter |
N/A 310 mm12.2000 in |