Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 45 mm |
O.D. (D) |
N/A 100 mm3.937 in |
B' - Inner Ring Width |
N/A 36 mm1.4173 in |
B - Outer Ring Width |
N/A 36 mm1.4173 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 180000 N40500 lbf |
| e Factor1 | N/A 0.36 |
| R - Inner Ring "To Clear" Radius2 | N/A 1.50 mm0.060 in |
| r - Outer Ring "To Clear" Radius3 | N/A 1.5 mm0.06 in |
Shaft Backing Shoulder Diameter |
N/A 58.000 mm2.300 in |
Housing Backing Shoulder Diameter |
N/A 90.000 mm3.500 in |