The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Design Unit |
N/A Metric |
d - Bore |
N/A 85 mm |
Cage Type |
N/A EM |
Cage Material |
N/A Brass |
Superseded Part |
N/A 22317YMW33W800C4 |
D - Outer Diameter |
N/A 179.993 mm7.0863 in |
B' - Inner Ring Width |
N/A 60 mm2.3622 in |
B - Outer Ring Width |
N/A 60 mm2.3622 in |
R - Inner Ring "To Clear" Radius1 | N/A 2.5 mm0.100 in |
r - Outer Ring "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 110.000 mm4.3000 in |
Da - Outer Ring Backing Diameter |
N/A 162.000 mm6.400 in |