Design Unit |
N/A Metric |
d - Bore |
N/A 180 mm |
Cage Type |
N/A EMB |
Cage Material |
N/A Brass |
Superseded Part |
N/A 22336YMBW33W40C3 |
D - Outer Diameter |
N/A 380 mm14.9606 in |
B' - Inner Ring Width |
N/A 126 mm4.9606 in |
B - Outer Ring Width |
N/A 126 mm4.9606 in |
| R - Inner Ring "To Clear" Radius1 | N/A 3 mm0.120 in |
| r - Outer Ring "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Inner Ring Backing Diameter |
N/A 232 mm9.2000 in |
Da - Outer Ring Backing Diameter |
N/A 343 mm13.5000 in |