Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 560 mm |
O.D. (D) |
N/A 820 mm32.2840 in |
B' - Inner Ring Width |
N/A 195 mm7.677 in |
B - Outer Ring Width |
N/A 195 mm7.6770 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 10800000 N2430000 lbf |
| e Factor1 | N/A 0.22 |
| R - Inner Ring "To Clear" Radius2 | N/A 5 mm0.200 in |
| r - Outer Ring "To Clear" Radius3 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 619.000 mm24.400 in |
Housing Backing Shoulder Diameter |
N/A 764.000 mm30.1000 in |