COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Key Features
    • Longer bearing life achieved from higher capacity (vs. competitors)
    • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
    • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
    • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Unit of Measure

Key Dimensions

Bore (d)

N/A 800 mm

O.D. (D)

N/A 1150 mm45.276 in

Width (B)

N/A 258 mm10.158 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10200000 N2300000 lbf
e Factor1 N/A 0.19

Other Dimensions

Max Shaft Fillet Radius2 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 888.000 mm35.000 in

Housing Backing Shoulder Diameter

N/A 1075.000 mm42.300 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 21100000 N4750000 lbf

Thermal Reference Speed - Grease 

N/A 270 rpm
Thermal Reference Speed - Oil3 N/A 300 rpm

Factors

Y0 Factor4 N/A 3.43
Y1 Factor 5 N/A 3.5
Y2 Factor 6 N/A 5.22
Geometry Factor (Cg)7 N/A 0.1402
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.