COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 260 mm

O.D. (D)

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 104 mm4.0945 in

B - Outer Ring Width

N/A 104 mm4.0945 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2740000 N617000 lbf
e Factor1 N/A 0.24

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 291.000 mm11.500 in

Housing Backing Shoulder Diameter

N/A 369.000 mm14.5000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1820000 N409000 lbf

Thermal Reference Speed - Grease 

N/A 1100 rpm
Thermal Reference Speed - Oil4 N/A 1300 rpm

Key Dimensions

Y0 Factor5 N/A 2.78

Factors

Y1 Factor 6 N/A 2.85
Y2 Factor 7 N/A 4.24
Geometry Factor (Cg)8 N/A 0.1126
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.