The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Design Unit |
N/A Metric |
d - Bore |
N/A 500 mm |
Bore_Taper |
N/A 1/12 |
Cage Type |
N/A YMB |
Cage Material |
N/A Brass |
D - Outer Diameter |
N/A 830 mm32.6770 in |
B' - Inner Ring Width |
N/A 264 mm10.394 in |
B - Outer Ring Width |
N/A 264 mm10.3940 in |
R - Inner Ring "To Clear" Radius1 | N/A 6 mm0.24 in |
r - Outer Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
da - Inner Ring Backing Diameter |
N/A 572.000 mm22.500 in |
Da - Outer Ring Backing Diameter |
N/A 753.000 mm29.700 in |