COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 260 mm

O.D. (D)

N/A 440 mm17.323 in

B' - Inner Ring Width

N/A 144 mm5.669 in

B - Outer Ring Width

N/A 144 mm5.669 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3930000 N885000 lbf
e Factor1 N/A 0.3

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 301.000 mm11.8000 in

Housing Backing Shoulder Diameter

N/A 400 mm15.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2680000 N603000 lbf

Thermal Reference Speed - Grease 

N/A 840 rpm
Thermal Reference Speed - Oil4 N/A 950 rpm

Key Dimensions

Y0 Factor5 N/A 2.18

Factors

Y1 Factor 6 N/A 2.23
Y2 Factor 7 N/A 3.31
Geometry Factor (Cg)8 N/A 0.1162
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.