Design Unit |
N/A Metric |
d - Bore |
N/A 150 mm |
Cage Type |
N/A EM |
Cage Material |
N/A Brass |
Superseded Part |
N/A 23230YMW33S2 |
D - Outer Diameter |
N/A 270 mm10.6299 in |
B' - Inner Ring Width |
N/A 96 mm3.7795 in |
B - Outer Ring Width |
N/A 96 mm3.7795 in |
| R - Inner Ring "To Clear" Radius1 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 178.000 mm7.0000 in |
Da - Outer Ring Backing Diameter |
N/A 247.000 mm9.7000 in |