Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 260 mm |
O.D. (D) |
N/A 480 mm18.898 in |
B' - Inner Ring Width |
N/A 174 mm6.85 in |
B - Outer Ring Width |
N/A 174 mm6.8500 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4850000 N1090000 lbf |
| e Factor1 | N/A 0.34 |
| R - Inner Ring "To Clear" Radius2 | N/A 4 mm0.160 in |
| r - Outer Ring "To Clear" Radius3 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter |
N/A 307.000 mm12.100 in |
Housing Backing Shoulder Diameter |
N/A 430.000 mm16.9000 in |