COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 260 mm

O.D. (D)

N/A 480 mm18.898 in

B' - Inner Ring Width

N/A 174 mm6.85 in

B - Outer Ring Width

N/A 174 mm6.8500 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4850000 N1090000 lbf
e Factor1 N/A 0.34

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 307.000 mm12.100 in

Housing Backing Shoulder Diameter

N/A 430.000 mm16.9000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 3510000 N790000 lbf

Thermal Reference Speed - Grease 

N/A 660 rpm
Thermal Reference Speed - Oil4 N/A 720 rpm

Key Dimensions

Y0 Factor5 N/A 1.94

Factors

Y1 Factor 6 N/A 1.98
Y2 Factor 7 N/A 2.95
Geometry Factor (Cg)8 N/A 0.1185
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.