Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 340.000 mm

Bore_Taper

N/A 1/12

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 620 mm24.409 in

B' - Inner Ring Width

N/A 224 mm8.819 in

B - Outer Ring Width

N/A 224 mm8.8190 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5 mm0.200 in

da - Inner Ring Backing Diameter

N/A 399.000 mm15.7000 in

Da - Outer Ring Backing Diameter

N/A 554.000 mm21.8000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 8200000 N1840000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 5160000 N1160000 lbf

Factors

e - ISO Factor3 N/A 0.35
Y0 - ISO Factor4 N/A 1.86
Y1 - ISO Factor5 N/A 1.91
Y2 - ISO Factor6 N/A 2.84

Reference Thermal Speed Rating (Grease)

N/A 440 rpm
Reference Thermal Speed Rating (Oil)7 N/A 470 rpm
Cg - Geometry Factor8 N/A 0.0863
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.