Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 630.000 mm |
O.D. (D) |
N/A 850 mm33.465 in |
B' - Inner Ring Width |
N/A 165 mm6.4960 in |
B - Outer Ring Width |
N/A 165 mm6.4960 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 10100000 N2260000 lbf |
| e Factor1 | N/A 0.17 |
| R - Inner Ring "To Clear" Radius2 | N/A 5 mm0.200 in |
| r - Outer Ring "To Clear" Radius3 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 684.000 mm26.900 in |
Housing Backing Shoulder Diameter |
N/A 804.000 mm31.600 in |