COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 320 mm

O.D. (D)

N/A 540 mm21.2600 in

B' - Inner Ring Width

N/A 218 mm8.583 in

B - Outer Ring Width

N/A 218 mm8.5830 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 7530000 N1690000 lbf
e Factor1 N/A 0.38

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 360.000 mm14.2000 in

Housing Backing Shoulder Diameter

N/A 489 mm19.3000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 4790000 N1080000 lbf

Thermal Reference Speed - Grease 

N/A 390 rpm
Thermal Reference Speed - Oil4 N/A 420 rpm

Key Dimensions

Y0 Factor5 N/A 1.73

Factors

Y1 Factor 6 N/A 1.77
Y2 Factor 7 N/A 2.63
Geometry Factor (Cg)8 N/A 0.1311
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.