The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
UPC Code |
N/A 087796030633 |
Design Unit |
N/A Metric |
d - Bore |
N/A 70 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 21314CJW33C4 |
| e - ISO Factor1 | N/A 0.23 |
| Y0 - ISO Factor2 | N/A 2.9 |
| Y1 - ISO Factor3 | N/A 2.97 |
| Y2 - ISO Factor4 | N/A 4.42 |
Reference Thermal Speed Rating (Grease) |
N/A 3700 rpm |
| Reference Thermal Speed Rating (Oil)5 | N/A 4500 rpm |
| Cg - Geometry Factor6 | N/A 0.0594 |
D - Outer Diameter |
N/A 150 mm5.9055 in |
B' - Inner Ring Width |
N/A 35 mm1.378 in |
B - Outer Ring Width |
N/A 35 mm1.378 in |