Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 85 mm |
O.D. (D) |
N/A 180 mm7.0866 in |
B' - Inner Ring Width |
N/A 41 mm1.6142 in |
B - Outer Ring Width |
N/A 41 mm1.6142 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 407000 N91500 lbf |
| e Factor1 | N/A 0.22 |
Maximum Operating Speed |
N/A 640 rpm |
| Y0 Factor2 | N/A 2.97 |
| Y1 Factor 3 | N/A 3.04 |
| Y2 Factor4 | N/A 4.53 |
| Geometry Factor (Cg)5 | N/A 0.0669 |