The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
UPC Code |
N/A 087796022799 |
Design Unit |
N/A Metric |
d - Bore |
N/A 45 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 22209CJW33 |
| e - ISO Factor1 | N/A 0.26 |
| Y0 - ISO Factor2 | N/A 2.58 |
| Y1 - ISO Factor3 | N/A 2.64 |
| Y2 - ISO Factor4 | N/A 3.93 |
Reference Thermal Speed Rating (Grease) |
N/A 5500 rpm |
| Reference Thermal Speed Rating (Oil)5 | N/A 6800 rpm |
| Cg - Geometry Factor6 | N/A 0.0462 |
D - Outer Diameter |
N/A 85 mm3.3465 in |
B' - Inner Ring Width |
N/A 23 mm0.9055 in |
B - Outer Ring Width |
N/A 23 mm0.9055 in |