The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
UPC Code |
N/A 087796025295 |
Design Unit |
N/A Metric |
d - Bore |
N/A 110 mm |
Lubrication Type |
N/A Standard Grease |
Bore_Taper |
N/A 1/12 |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 22222KCJW33 |
e - ISO Factor1 | N/A 0.25 |
Y0 - ISO Factor2 | N/A 2.67 |
Y1 - ISO Factor3 | N/A 2.73 |
Y2 - ISO Factor4 | N/A 4.06 |
Reference Thermal Speed Rating (Grease) |
N/A 2900 rpm |
Reference Thermal Speed Rating (Oil)5 | N/A 3500 rpm |
Cg - Geometry Factor6 | N/A 0.0742 |
D - Outer Diameter |
N/A 200 mm7.874 in |
B' - Inner Ring Width |
N/A 53 mm2.0866 in |
B - Outer Ring Width |
N/A 53 mm2.0866 in |