The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
UPC Code |
N/A 087796025349 |
Design Unit |
N/A Metric |
d - Bore |
N/A 120 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 22224CJW33 |
| e - ISO Factor1 | N/A 0.25 |
| Y0 - ISO Factor2 | N/A 2.64 |
| Y1 - ISO Factor3 | N/A 2.7 |
| Y2 - ISO Factor4 | N/A 4.02 |
Reference Thermal Speed Rating (Grease) |
N/A 2600 rpm |
| Reference Thermal Speed Rating (Oil)5 | N/A 3200 rpm |
| Cg - Geometry Factor6 | N/A 0.0778 |
D - Outer Diameter |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 58 mm2.2835 in |
B - Outer Ring Width |
N/A 58 mm2.2835 in |