Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Unit |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 58 mm2.2835 in |
B - Outer Ring Width |
N/A 58 mm2.2835 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 772000 N174000 lbf |
| e Factor1 | N/A 0.25 |
Maximum Operating Speed |
N/A 510 rpm |
| Y0 Factor2 | N/A 2.64 |
| Y1 Factor 3 | N/A 2.7 |
| Y2 Factor4 | N/A 4.02 |
| Geometry Factor (Cg)5 | N/A 0.0778 |