Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
• Longer bearing life achieved from higher capacity (vs. competitors)
• Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
• Better contaminant purging from slots on cage face helps extend bearing life
• Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 140 mm

O.D. (D)

N/A 210 mm8.2677 in

B' - Inner Ring Width

N/A 53 mm2.0866 in

B - Outer Ring Width

N/A 53 mm2.0866 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 802000 N180000 lbf
e Factor1 N/A 0.22

Factors

Y0 Factor2 N/A 3.03
Y1 Factor 3 N/A 3.1
Y2 Factor4 N/A 4.61
Geometry Factor (Cg)5 N/A 0.0819

Dimensions

R - Inner Ring "To Clear" Radius6 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius7 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 158 mm6.2000 in

Housing Backing Shoulder Diameter

N/A 196 mm7.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 551000 N124000 lbf

Thermal Reference Speed - Grease

N/A 2400 rpm
Thermal Reference Speed - Oil8 N/A 2900 rpm
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 See thermal speed ratings in the engineering section.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.