Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

UPC Code

N/A 087796177024

Design Unit

N/A Metric

d - Bore

N/A 360.000 mm

Lubrication Type

N/A Standard Grease

Cage Type

N/A EJ

Cage Material

N/A Steel

Superseded Part

N/A 23072CJW507C08C3

Factors

e - ISO Factor1 N/A 0.23
Y0 - ISO Factor2 N/A 2.88
Y1 - ISO Factor3 N/A 2.94
Y2 - ISO Factor4 N/A 4.38

Reference Thermal Speed Rating (Grease)

N/A 770 rpm
Reference Thermal Speed Rating (Oil)5 N/A 900 rpm
Cg - Geometry Factor6 N/A 0.1391

Dimensions

D - Outer Diameter

N/A 540 mm21.2600 in

B' - Inner Ring Width

N/A 134 mm5.276 in

B - Outer Ring Width

N/A 134 mm5.2760 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius7 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius8 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 400 mm15.7000 in

Da - Outer Ring Backing Diameter

N/A 499.000 mm19.700 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 4610000 N1040000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2840000 N638000 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 See thermal speed ratings in the engineering section.
  • 6 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 7 Maximum housing fillet radius that bearing corners will clear.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.