Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
UPC Code |
N/A 087796245181 |
Design Unit |
N/A Metric |
Bore (d) |
N/A 100 mm |
O.D. (D) |
N/A 180 mm7.0866 in |
B' - Inner Ring Width |
N/A 60.3 mm2.374 in |
B - Outer Ring Width |
N/A 60.300 mm2.3740 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 678000 N152000 lbf |
| e Factor1 | N/A 0.3 |
| Y0 Factor2 | N/A 2.17 |
| Y1 Factor 3 | N/A 2.22 |
| Y2 Factor4 | N/A 3.3 |
| Geometry Factor (Cg)5 | N/A 0.0695 |