The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
UPC Code |
N/A 087796155596 |
Design Unit |
N/A Metric |
d - Bore |
N/A 280 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 23256CJW507C08 |
e - ISO Factor1 | N/A 0.33 |
Y0 - ISO Factor2 | N/A 2.02 |
Y1 - ISO Factor3 | N/A 2.07 |
Y2 - ISO Factor4 | N/A 3.08 |
Reference Thermal Speed Rating (Grease) |
N/A 590 rpm |
Reference Thermal Speed Rating (Oil)5 | N/A 650 rpm |
Cg - Geometry Factor6 | N/A 0.1232 |
D - Outer Diameter |
N/A 500 mm19.685 in |
B' - Inner Ring Width |
N/A 176 mm6.929 in |
B - Outer Ring Width |
N/A 176 mm6.9290 in |