The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
UPC Code |
N/A 087796243903 |
Design Unit |
N/A Metric |
d - Bore |
N/A 140 mm |
Lubrication Type |
N/A Standard Grease |
Bore_Taper |
N/A 1/30 |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 24128KCJW33C3 |
| e - ISO Factor1 | N/A 0.34 |
| Y0 - ISO Factor2 | N/A 1.96 |
| Y1 - ISO Factor3 | N/A 2.01 |
| Y2 - ISO Factor4 | N/A 2.99 |
Reference Thermal Speed Rating (Grease) |
N/A 1300 rpm |
| Reference Thermal Speed Rating (Oil)5 | N/A 1500 rpm |
| Cg - Geometry Factor6 | N/A 0.0821 |
D - Outer Diameter |
N/A 225 mm8.8583 in |
B' - Inner Ring Width |
N/A 85 mm3.3465 in |
B - Outer Ring Width |
N/A 85 mm3.3465 in |