Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 4 15/16 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Heavy Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSE415BR |
Housing |
N/A HSE415HR |
Flange Reference |
N/A F56 |
Bearing - Housing - Seal |
N/A HSE415BRH |
Bearing UPC |
N/A 013992023063 |
Dimension T |
N/A 20.9 in530 mm |
Dimension R |
N/A 18.1 in460 mm |
Dimension P |
N/A 1.3 in34 mm |
Dimension H |
N/A 4.8 in122 mm |
Dimension N |
N/A 15.372 in390.45 mm |
Dimension V |
N/A 0.3 in7 mm |
Dimension L |
N/A 9.0000 in229 mm |
Cr - Dynamic Load Rating |
N/A 169281 lbf753000 N |
Cor - Static Load Rating |
N/A 218964 lbf974000 N |
Ca - Axial Load Rating |
N/A 11016 lbf49000 N |
Maximum Speed |
N/A 1500 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |