Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 6 15/16 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Heavy Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSE615BR |
Housing |
N/A HSE615HR |
Flange Reference |
N/A F60 |
Bearing - Housing - Seal |
N/A HSE615BRH |
Bearing UPC |
N/A 013992056085 |
Dimension T |
N/A 28.5000 in724 mm |
Dimension R |
N/A 25.1 in638 mm |
Dimension P |
N/A 1.7 in44 mm |
Dimension H |
N/A 6.1 in156 mm |
Dimension N |
N/A 21.502 in546.15 mm |
Dimension V |
N/A 0.3 in8 mm |
Dimension L |
N/A 11.1 in283 mm |
Cr - Dynamic Load Rating |
N/A 298996 lbf1330000 N |
Cor - Static Load Rating |
N/A 419718 lbf1867000 N |
Ca - Axial Load Rating |
N/A 20008 lbf89000 N |
Maximum Speed |
N/A 1030 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |