Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 10.7500 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE1012BR |
Housing |
N/A LS16HRTL |
Flange Reference |
N/A F16 |
Bearing - Housing - Seal |
N/A LSE1012BRHATL |
Bearing UPC |
N/A 013992025302 |
Dimension T |
N/A 26.0 in660 mm |
Dimension R |
N/A 23.0 in584 mm |
Dimension P |
N/A 1.5 in38 mm |
Dimension H |
N/A 4.9 in124 mm |
Dimension N |
N/A 19.875 in504.82 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 8.9 in226 mm |
Cr - Dynamic Load Rating |
N/A 190638 lbf848000 N |
Cor - Static Load Rating |
N/A 337663 lbf1502000 N |
Ca - Axial Load Rating |
N/A 15017 lbf66800 N |
Maximum Speed |
N/A 730 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |