Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 4.7500 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSE412BR |
Housing |
N/A LS8HRTL |
Flange Reference |
N/A F08 |
Bearing - Housing - Seal |
N/A LSE412BRHATL |
Bearing - Housing - Seal UPC |
N/A 013992043955 |
Bearing UPC |
N/A 013992026958 |
Dimension T |
N/A 17 in432 mm |
Dimension R |
N/A 14.7 in374 mm |
Dimension P |
N/A 0.9 in22 mm |
Dimension H |
N/A 3.9 in98 mm |
Dimension N |
N/A 12.375 in314.32 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 7 in175 mm |
Cr - Dynamic Load Rating |
N/A 81606 lbf363000 N |
Cor - Static Load Rating |
N/A 111505 lbf496000 N |
Ca - Axial Load Rating |
N/A 4990.69 lbf22200 N |
Maximum Speed |
N/A 1740 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |