Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 5 11/16 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSE511BR |
Housing |
N/A LSE511HR |
Flange Reference |
N/A F10 |
Bearing - Housing - Seal |
N/A LSE511BRH |
Bearing UPC |
N/A 013992027344 |
Dimension T |
N/A 18.5000 in470 mm |
Dimension R |
N/A 16.2 in412 mm |
Dimension P |
N/A 1 in25 mm |
Dimension H |
N/A 4.5 in114 mm |
Dimension N |
N/A 13.625 in346.07 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 7.9 in200 mm |
Cr - Dynamic Load Rating |
N/A 103187 lbf459000 N |
Cor - Static Load Rating |
N/A 149273 lbf664000 N |
Ca - Axial Load Rating |
N/A 6609.30 lbf29400 N |
Maximum Speed |
N/A 1450 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |