Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 6.7500 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSE612BR |
Housing |
N/A LS12HRTL |
Flange Reference |
N/A F12 |
Bearing - Housing - Seal |
N/A LSE612BRHATL |
Bearing UPC |
N/A 013992104878 |
Dimension T |
N/A 20.0000 in508.000 mm |
Dimension R |
N/A 17.2 in438 mm |
Dimension P |
N/A 1.1 in29 mm |
Dimension H |
N/A 4.3 in108 mm |
Dimension N |
N/A 14.375 in365.12 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 7.7 in194 mm |
Cr - Dynamic Load Rating |
N/A 117800 lbf524000 N |
Cor - Static Load Rating |
N/A 186142 lbf828000 N |
Ca - Axial Load Rating |
N/A 8183 lbf36400 N |
Maximum Speed |
N/A 1220 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |