The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size |
N/A 105 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M16 |
Bearing Number |
N/A LSM105BR |
Housing |
N/A LSM105HR |
Flange Reference |
N/A F06 |
Bearing - Housing - Seal |
N/A LSM105BRH |
Bearing UPC |
N/A 013992027849 |
Dimension T |
N/A 14 in356 mm |
Dimension R |
N/A 11.9 in302 mm |
Dimension P |
N/A 0.7 in19 mm |
Dimension H |
N/A 3.4 in86 mm |
Dimension N |
N/A 9.625 in244.47 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 6.0000 in152 mm |
Cr - Dynamic Load Rating |
N/A 64745 lbf288000 N |
Cor - Static Load Rating |
N/A 82280 lbf366000 N |
Ca - Axial Load Rating |
N/A 3596.90 lbf16000 N |
Maximum Speed |
N/A 2340 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |