Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 270 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSM270BR |
Housing |
N/A LSM270HR |
Flange Reference |
N/A F16 |
Bearing - Housing - Seal |
N/A LSM270BRH |
Dimension T |
N/A 26.0 in660 mm |
Dimension R |
N/A 23.0 in584 mm |
Dimension P |
N/A 1.5 in38 mm |
Dimension H |
N/A 4.9 in124 mm |
Dimension N |
N/A 19.875 in504.82 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 8.9 in226 mm |
Cr - Dynamic Load Rating |
N/A 190638 lbf848000 N |
Cor - Static Load Rating |
N/A 337663 lbf1502000 N |
Ca - Axial Load Rating |
N/A 15017 lbf66800 N |
Maximum Speed |
N/A 730 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |