Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 305 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSM305BR |
Housing |
N/A LSM305HR |
Flange Reference |
N/A F17 |
Bearing - Housing - Seal |
N/A LSM305BRH |
Dimension T |
N/A 28.0 in712 mm |
Dimension R |
N/A 24.6 in626 mm |
Dimension P |
N/A 1.5 in38 mm |
Dimension H |
N/A 5.2 in133 mm |
Dimension N |
N/A 21.250 in539.75 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 9.5 in241 mm |
Cr - Dynamic Load Rating |
N/A 208848 lbf929000 N |
Cor - Static Load Rating |
N/A 374307 lbf1665000 N |
Ca - Axial Load Rating |
N/A 17580 lbf78200 N |
Maximum Speed |
N/A 650 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |