The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 35 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Light Series |
Bolt Size |
N/A 4 x M12 |
Bearing Number |
N/A LSM35BX |
Housing |
N/A LS1HXTL |
Flange Reference |
N/A F01 |
Bearing - Housing - Seal |
N/A LSM35BXHATL |
Bearing - Housing - Seal UPC |
N/A 013992042958 |
Bearing UPC |
N/A 013992029638 |
Dimension T |
N/A 8 in204 mm |
Dimension R |
N/A 6-1/2 in164 mm |
Dimension P |
N/A 0.5 in13 mm |
Dimension H |
N/A 2 in51 mm |
Dimension N |
N/A 4.687 in119.06 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 3.7 in93 mm |
Cr - Dynamic Load Rating |
N/A 14613 lbf65000 N |
Cor - Static Load Rating |
N/A 15287 lbf68000 N |
Maximum Speed |
N/A 5400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |