The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 12 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 8 x M30 |
Bearing Number |
N/A MSE1200BR |
Housing |
N/A MSE1200HR |
Flange Reference |
N/A F38 |
Bearing - Housing - Seal |
N/A MSE1200BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992071101 |
Bearing UPC |
N/A 013992031761 |
Dimension T |
N/A 31.0000 in788 mm |
Dimension R |
N/A 27.9 in708 mm |
Dimension P |
N/A 1.6 in41 mm |
Dimension H |
N/A 6.4 in162 mm |
Dimension N |
N/A 24.750 in628.65 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 11.7 in296 mm |
Cr - Dynamic Load Rating |
N/A 356772 lbf1587000 N |
Cor - Static Load Rating |
N/A 594395 lbf2644000 N |
Ca - Axial Load Rating |
N/A 29000 lbf129000 N |
Maximum Speed |
N/A 610 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |