The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size |
N/A 2 3/4 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M16 |
Bearing Number |
N/A MSE212BR |
Housing |
N/A MSE212HR |
Flange Reference |
N/A F05 |
Bearing - Housing - Seal |
N/A MSE212BRH |
Bearing UPC |
N/A 013992031990 |
Dimension T |
N/A 13.0000 in330 mm |
Dimension R |
N/A 10.8 in274 mm |
Dimension P |
N/A 0.7 in19 mm |
Dimension H |
N/A 3.1 in79 mm |
Dimension N |
N/A 8.5 in215.9 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 5.8 in148 mm |
Cr - Dynamic Load Rating |
N/A 58001 lbf258000 N |
Cor - Static Load Rating |
N/A 67443 lbf300000 N |
Ca - Axial Load Rating |
N/A 2383 lbf10600 N |
Maximum Speed |
N/A 3080 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |