The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 4.6875 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSE411BR |
Housing |
N/A MS10HRTL |
Flange Reference |
N/A F10 |
Bearing - Housing - Seal |
N/A MSE411BRHATL |
Bearing - Housing - Seal UPC |
N/A 013992039729 |
Bearing UPC |
N/A 013992039248 |
Dimension T |
N/A 18.5000 in470 mm |
Dimension R |
N/A 16.2 in412 mm |
Dimension P |
N/A 1 in25 mm |
Dimension H |
N/A 4.5 in114 mm |
Dimension N |
N/A 13.625 in346.07 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 8.1 in205 mm |
Cr - Dynamic Load Rating |
N/A 118025 lbf525000 N |
Cor - Static Load Rating |
N/A 157366 lbf700000 N |
Ca - Axial Load Rating |
N/A 8588 lbf38200 N |
Maximum Speed |
N/A 1600 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |