The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size |
N/A 8 in |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A MSE800BR |
Housing |
N/A MSE800HR |
Flange Reference |
N/A F34 |
Bearing - Housing - Seal |
N/A MSE800BRH |
Bearing UPC |
N/A 013992033161 |
Dimension T |
N/A 25.5000 in648 mm |
Dimension R |
N/A 22.5 in572 mm |
Dimension P |
N/A 1.3 in32 mm |
Dimension H |
N/A 5.4 in137 mm |
Dimension N |
N/A 19.375 in492.12 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 10.1 in254.5 mm |
Cr - Dynamic Load Rating |
N/A 227732 lbf1013000 N |
Cor - Static Load Rating |
N/A 340810 lbf1516000 N |
Ca - Axial Load Rating |
N/A 17985 lbf80000 N |
Maximum Speed |
N/A 960 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |