The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 160 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSM160BX |
Housing |
N/A MSM160HX |
Flange Reference |
N/A F31 |
Bearing - Housing - Seal |
N/A MSM160BXHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992086969 |
Bearing UPC |
N/A 013992034045 |
Dimension T |
N/A 21.0 in534 mm |
Dimension R |
N/A 18.3 in466 mm |
Dimension P |
N/A 1 in25 mm |
Dimension H |
N/A 4.9 in124 mm |
Dimension N |
N/A 15.500 in393.70 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 8.9 in225 mm |
Cr - Dynamic Load Rating |
N/A 164111 lbf730000 N |
Cor - Static Load Rating |
N/A 232453 lbf1034000 N |
Maximum Speed |
N/A 1320 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |