The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 250 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A MSM250BX |
Housing |
N/A MS36HXTL |
Flange Reference |
N/A F36 |
Bearing - Housing - Seal |
N/A MSM250BXHATL |
Bearing UPC |
N/A 013992034441 |
Dimension T |
N/A 29.0000 in736 mm |
Dimension R |
N/A 26.0 in660 mm |
Dimension P |
N/A 1.5 in38 mm |
Dimension H |
N/A 5.9 in149 mm |
Dimension N |
N/A 22.375 in568.32 mm |
Dimension V |
N/A 0.2 in5 mm |
Dimension L |
N/A 10.8 in273 mm |
Cr - Dynamic Load Rating |
N/A 304391 lbf1354000 N |
Cor - Static Load Rating |
N/A 475921 lbf2117000 N |
Maximum Speed |
N/A 750 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |