The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 55 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Round Flange |
Series Type |
N/A Medium Series |
Bolt Size |
N/A 4 x M12 |
Bearing Number |
N/A MSM55BR |
Housing |
N/A MSM55HR |
Flange Reference |
N/A F04 |
Bearing - Housing - Seal |
N/A MSM55BRH |
Bearing UPC |
N/A 013992034953 |
Dimension T |
N/A 11.3 in286 mm |
Dimension R |
N/A 9.5 in242 mm |
Dimension P |
N/A 0.6 in16 mm |
Dimension H |
N/A 2.9 in73 mm |
Dimension N |
N/A 7.563 in192.09 mm |
Dimension V |
N/A 0.1 in3 mm |
Dimension L |
N/A 5.4 in135 mm |
Cr - Dynamic Load Rating |
N/A 37768 lbf168000 N |
Cor - Static Load Rating |
N/A 42714 lbf190000 N |
Ca - Axial Load Rating |
N/A 1978 lbf8800 N |
Maximum Speed |
N/A 3680 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |