Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 1 3/16 in

Seal Type

N/A Felt Type

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Two-Bolt Plummer Block

Series Type

N/A Light Series

Pillow/Plummer Block Style

N/A Split Cylindrical Housed Unit - SAFQ

Bolt Size

N/A 2 x 1/2"

Bearing Number

N/A LSE103BR

Housing

N/A LSE103HR

Support Reference

N/A SAFQ01-2B

Bearing UPC

N/A 013992057785

Dimensions

Dimension H 

N/A 2-1/4 in

Dimension H2

N/A 5.2 in

Dimension J1 

N/A 7 in

Dimension J2 

N/A 6-1/4 in

Dimension L 

N/A 8-1/4 in

Dimension M 

N/A 2-3/16 in

Housing Width

N/A 3.3 in84 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 14296 lbf63500 N

Cor - Static Load Rating

N/A 14724 lbf65400 N

Maximum Speed

N/A 5400 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.