The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 1 1/4 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 2 x 1/2" |
Bearing Number |
N/A LSE104BR |
Housing |
N/A LSE104HR |
Support Reference |
N/A SAFQ01-2B |
Bearing UPC |
N/A 013992025326 |
Dimension H |
N/A 2-1/4 in |
Dimension H2 |
N/A 5.2 in |
Dimension J1 |
N/A 7 in |
Dimension J2 |
N/A 6-1/4 in |
Dimension L |
N/A 8-1/4 in |
Dimension M |
N/A 2-3/16 in |
Housing Width |
N/A 3.3 in84 mm |
Cr - Dynamic Load Rating |
N/A 14296 lbf63500 N |
Cor - Static Load Rating |
N/A 14724 lbf65400 N |
Maximum Speed |
N/A 5400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |