Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 1 11/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 2 x 1/2" |
Bearing Number |
N/A LSE111BR |
Housing |
N/A LSE111HR |
Support Reference |
N/A SAFQ02-2B |
Bearing UPC |
N/A 013992025500 |
Dimension H |
N/A 2-1/2 in |
Dimension H2 |
N/A 5.9 in |
Dimension J1 |
N/A 7 in |
Dimension J2 |
N/A 6-1/2 in |
Dimension L |
N/A 8-1/4 in |
Dimension M |
N/A 2-3/8 in |
Housing Width |
N/A 3.8 in96 mm |
Cr - Dynamic Load Rating |
N/A 18694 lbf83100 N |
Cor - Static Load Rating |
N/A 19643 lbf87300 N |
Maximum Speed |
N/A 4630 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |