Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 10 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE1000BR |
Housing |
N/A LS15HRTL |
Support Reference |
N/A S15 |
Dimension H |
N/A 11.496 in292 mm |
Dimension H1 |
N/A 1.7 in44 mm |
Dimension H2 |
N/A 23.0 in585 mm |
Dimension J |
N/A 19.8 in502 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 27.0 in686 mm |
Dimension M |
N/A 9.0 in228 mm |
Housing Width |
N/A 8.7 in222 mm |
Cr - Dynamic Load Rating |
N/A 167258 lbf744000 N |
Cor - Static Load Rating |
N/A 289779 lbf1289000 N |
Ca - Axial Load Rating |
N/A 12994 lbf57800 N |
Maximum Speed |
N/A 820 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |