Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 10 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE1000BR |
Housing |
N/A LSE1000HR |
Support Reference |
N/A S15 |
Bearing - Housing - Seal |
N/A LSE1000BRH |
Bearing UPC |
N/A 013992057686 |
Dimension H |
N/A 11.496 in292 mm |
Dimension H1 |
N/A 1.7 in44 mm |
Dimension H2 |
N/A 23.0 in585 mm |
Dimension J |
N/A 19.8 in502 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 27.0 in686 mm |
Dimension M |
N/A 9.0 in228 mm |
Housing Width |
N/A 7.4 in188 mm |
Cr - Dynamic Load Rating |
N/A 167258 lbf744000 N |
Cor - Static Load Rating |
N/A 289779 lbf1289000 N |
Ca - Axial Load Rating |
N/A 12994 lbf57800 N |
Maximum Speed |
N/A 820 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |